1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN Cable Tester EA712AF-10

ELECTRICAL TESTER

LAN Cable Tester EA712AF-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Cable length: 0.5m to 100m (partially up to 90m)
・Easy to test already laid down cable.
・Simple operation to plug LAN cables into the both ends
・Conductive check of pins 1 to 8, discrimination of straight/cross cable
・Dim.- 36(W) x 141(D) x 24(H)mm
・Power supply-9V battery x 1 pc

Part Number
EA712AF-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,800.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA712AF-10 in the LAN Cable Tester EA712AF-10 series.