Ultraviolet Meter EA712AB-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range-1,999μW/cm2, 19,990μW/cm2
    ・Resolution-1μW/cm2, 10μW/cm2
    ・Measurement accuracy-±4%rdg+2dgt
    ・Wave length sensitivity characteristics-290 to 390nm
    ・Cord length-1.5m
    ・Measures a strength of ultraviolet rays with a UV sensor.
    ・Dim.-Body: 70 x 25 x 131(H)mm, Sensor: 60 x 27 x 168(H)mm
    ・Weight-335g