1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Illuminance Meter EA712A-7

MEASURING INSTRUMENT

Digital Illuminance Meter EA712A-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 99,999Lux
・Resolution-1lx (0 to 19,999Lux),10lx (20,000 to 99,999Lux)
・Measurement accuracy-±3%
・Category temperature range-0 to 50℃
・Dim.-46 x 25 x 133(H)mm
・Weight-53g
・Power supply-AAA battery x 2 pcs

Part Number
EA712A-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,779.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA712A-7 in the Digital Illuminance Meter EA712A-7 series.