1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Luminometer

MEASURING INSTRUMENT

LED Luminometer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,725.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Illuminance of the LEDs in white, red, yellow, green, blue and purple colors can be measured.
・Measurement range-40/400/4,000/40,000/400,000Lux
・Resolution-0.01/0.1/1/10/100Lux
・Accuracy-±3%(standard incandescent lamp 2856K),±8%(other light sources)
・Function-memory, zero-adjusting, data holding, auto power off
・Power supply-9Vbattery x 1 pc (included)
・Size-Body:55(W)x38(D)x130(H)mm, sensor:55(W)x25(D)x80(H)mm, Code length:1m
・Weight-250g
・Included item-Soft case

Part Number
EA712A-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,725.00

฿ 17,942.93

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA712A-11 in the LED Luminometer series.