1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCR meter LCR700 main unit/options (Part Number)

MEASURING INSTRUMENT

LCR meter LCR700 main unit/options
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Measurement Range:
Ls/Lp: 20.000uH/200.00uH/2000.0uH/20.000mH/200.00mH/20.000H/200.00H/20000.0H/20.000kH,
Cs/Cp: 200.00pF/2000.0pF/2000.0nF/2000.0nF/20.000uF/200.00uF/2000.0uF/20.00mF,
Rs/Rp:
20.000Ω/200.00Ω/2.0000kΩ/20.000kΩ/200.00kΩ/2.0000MΩ/20.000MΩ/200.0MΩ,
resistance:
20.000Ω/200.00Ω/2.0000kΩ/20.000kΩ/20.000kΩ/2.0000MΩ/20.000MΩ/200.0MΩ
·Maximum accuracy: ± (0.3%+3)
·Power Supply: 1 x 9V alkaline battery (6LF22) (included)
·Size: 87 (W) × 45 (D) × 184 (H) mm
·Weight: Approx. 400 g
·Accessories: Clip lead, carrying case
·Equipped with a PASS/FAIL judgment function that is convenient for sorting device values
·Wide range of measurement frequencies available: DC/100 kHz
·Various parameter display
·2-wire/4-wire measurement possible
·Auto LCR function allows automatic measurement of L/C/R/S mode/P mode
·Easy part identification
・ Data Hold function included
· With backlight
·The included battery is a test battery, so please purchase a new one.
·JAN: 4548745899191,4548745900248

Part Number
EA711TB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories Power Supply JAN code Product category Manufacturer model no. Type details Measurement frequency range Resistor measurement range Measurement parameters Main body materials
(g)
Dimensions (W × H × D)
(mm)

฿ 20,580.00

฿ 15,879.53

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) Clip lead, holster, short plate, instruction manual006P×14548745899191LCR meterLCR700-0Hz to 100kHz0 to 200MΩL, C, R32080×40×175

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA711TB in the LCR meter LCR700 main unit/options series.

Products with similar specification

Part Number
EA711TB-101
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAccessories Power Supply JAN code Product category Manufacturer model no. Type details Measurement frequency range Resistor measurement range Measurement parameters Main body materials
(g)
Dimensions (W × H × D)
(mm)

฿ 5,614.00

1 Piece(s) 12 Day(s) --4548745900248Related partsLCR-USBConnection unit-----