Phase Sequence Tester, Non-Contact, Wide Type

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Wide Type
    ・IV・HIV Electric wire : 14 to 500m㎡、CV Electric wire : 3.5 to 500m㎡ Correspondence
    ・Non Contact Type. Phase from the top of Coated Electric Wire
    ・Electrostatic induction type
    ・Working Voltage Range …3-phases of soilAC70 to 1000V
    ・Phase Display …(Positive Phase):Phase sequence 4-Light Lamp Flash sequentially (clockwise)、Buzzer intermittent sound (beep beep)、Arrow Green Lighting Up(Reversed Phase):Phase sequence 4-light lamp flash sequentially (counterclockwise)、Buzzer Continuation Sound (pee)
    ・Working Frequency Range…45 to 66Hz
    ・Live-line Check 、Battery Check 、Auto Power Off Function
    ・Power Supply …AA battery Manganese Battery ×2 Pcs (included)\
    ・Size…70(W)×30(D)×75(H)mm(Not including protrusions)
    ・Cable length…0.7m
    ・Weight…240g
    ・Accessories…Carrying case, strap, spiral tube, instruction manual, AA manganese batteries x 2 pcs