Battery Checker EA710BW-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Display method…LCD 18 stage voltage display
    ・Measured batteries… Batteries of 1.5 V rated voltage including D, C, AA, AAA, N, 1.5V Button Cells
    ・Size…69(W) x 16(D) x 104(H)mm
    ・Weight…About 40g
    ・Material…ABS resin
    ・Set Details…Body,battery for test(AA battery) x 1pc
    ・You can know the remaining levels of almost all batteries for domestic use at a glance.
    ・It measures residual voltage in batteries and is useful for effective use of resources.