Digital Insulation Resistance Tester EA709D-16

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Rated resistance-15V/25V/50V:9.99MΩ/21.0MΩ , 100V/125V/250V/500V:9.99MΩ/99.9MΩ/110MΩ
    ・Rated voltage-15V/25V/50V/100V/125V/250V/500V
    ・DC/AC voltage-600V(auto distinction)
    ・Resistance value-999.9Ω/99.99kΩ/999.9kΩ
    ・Continuation-Alart with buzzer less than 30Ω
    ・Power supply-AAA batteryx4 pcs(included)
    ・Size-91(W)x29(D)x139(H)mm
    ・Weight-About 230g
    ・Accessories-Measurement cable, alligator clip, mobile case
    ・Equipped with liquid crystal back light convenient for measurement in dark place, and LED light to illuminate measurement object
    ・New JIS approved(JIS C 1302-compliant)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat