Digital Ohmmeter EA709D-13

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Rated voltage-DC125V/250V/500V (3 range switchable)
    ・No.1 effective measurement range-20.0KΩ to10.00MΩ/50.0KΩ to 20.00MΩ/1 to 500MΩ
    ・DC/AC voltage-600V (automatic detection)
    ・With a test lead
    ・Weight-About 600g
    ・Power supply-AA battery x 6 pcs(included)
    ・No. 2 effective measurement range-0 to 19.9KΩ, 10.01 to 4,000MΩ/0 to 49.9KΩ,20.01 to 4,000Ω/0 to 0.999MΩ, 501 to 4,000MΩ
    ・Measurement accuracy-No. 1 effective measurement range: ±(3%rdg+4dgt),No. 2 effective measurement range: ±(5%rdg+5dgt)
    ・Dim.-142(W) x 57(D) x 170(H)mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat