1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Accuracy Digital Insulation Resistance Tester EA709BJ

ELECTRICAL TESTER

High Accuracy Digital Insulation Resistance Tester EA709BJ
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 95,959.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range- Resistance: 3 mΩ (max. indication: 3.5000 mΩ, Resolution: 0.1 μΩ)/3 MΩ (max. indication: 3.5000 MΩ, Resolution: 100 Ω) (10 ranges) (measurement current (DC): 1A to 500 nA), Temperature: -10.0 to 99.9℃
・Precision-Resistance:±0.020%rdg.±0.007%f.s(100mA to 500nA), Temperature:±0.50 Celsius degrees(10 to 30 Celsius degrees)
・Functions-Temperature correction, temperature conversion, offset voltage correction, comparator, length conversion, judgment sound setting, auto hold, auto power save, average, panel save, load, USB communication
・Memory capacity-Max.1000 count(manual/automatic), Max.6000 count(interval)
・Power supply-AA battery x 8 pcs(included)
・Size-192(W)x55(D)x121(H)mm
・Weight-770g
・Accessories-Clip type lead rod(1 pc), Temperature sensor(1 pc), USB cable(1 pc), Strap(1 pc)
・High accuracy portable resistance meter that can measure from μΩ to MΩ.
・Unnecessary warm-up and zero adjust

Part Number
EA709BJ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 95,959.00

฿ 71,096.02

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA709BJ in the High Accuracy Digital Insulation Resistance Tester EA709BJ series.