Analog Insulation, Earth Resistance Tester EA709BH

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Grounding resistance meter integral with insulation resistance tester!
    ・Used for the completion inspection and maintenance inspection of household solar generation equipment for detached or complex housing.
    ・AC voltage-0 to 600V
    ・AC accuracy-±5% of max display
    ・Function-auto power save
    ・Power supply-AA batteryx4 pcs(included)
    ・Size-152(W)x40(D)x92(H)mm
    ・Weight-420g
    ・Rated voltage (DCV)-125/250/500V
    ・Rated resistance-100MΩ