1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Insulation Resistance Tester EA709BG

ESC ELECTRICAL TESTER

Digital Insulation Resistance Tester EA709BG
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,727.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Comparator function.
・AC voltage measurement-420/600V (Accuracy-±2.3%rdg.±8rdg)
・The measurement of DC. voltage-4.2/42/420/600V(Accuracy:±1.3%, rdg.±4dgt)
・Low resistance measurement-10/100/1000Ω(Accuracy:±3%rdg., ±2dgt)
・Power supply-AA batteryx4 pcs(included)
・Size-152(W)x40(D)x92(H)mm
・Weight-440g
・Bar graph display
・Accessories-Mobile soft case, lead stick set with LED light
・Rated voltage (DCV)-50V
・Rated resistance-100MΩ

Part Number
EA709BG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,727.00

฿ 18,181.60

ESC ELECTRICAL TESTER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA709BG in the Digital Insulation Resistance Tester EA709BG series.