DC Signal Generator EA708X

Caution
Product Description
【Product Specifications】
・Output range-Constant voltage: 0 to ±25V, Constant current: 0 to ±25mA
・Output accuracy-Constant voltage: ±0.03 ±300μV (0 to ±2.5V) of setting, ±0.03 ±3mV (0 to ±25V) of setting,Constant current: ±0.03% of setting, ±3μA
・Working range-Voltage: 0 to ±28V, Current: 0 to ±28mA Temperature: -25 to +80℃
・Measurement accuracy-Voltage: ±0.03%rdg.±300μV(0 to ±2.8V), ±0.03%rdg.±3mV(0 to ±28V), Current: ±0.03%rdg.±3μA, Temperature: ±0.5℃
・Sample rate-1.67/s
・Power supply-AA battery x 4pcs(included)
・Dim.-104(W) x 58(D) x 180(H)mm
・Weight-710g
・For checking the instrumentation system in a plant, power plant, building, etc. and checking the heating equipments and distribution boards.