1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Minute Electric Current] Digital Clamp Meter EA708SN-2

ELECTRICAL TESTER

[Minute Electric Current] Digital Clamp Meter EA708SN-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,172.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement function-DC/AC current
・Measurement range-DC current: 0 to100m/1,000mA,AC current: 0 to 100m/1,000mA/10
・Working circuit voltage-600VAC or lowe
・Power supply-AA battery x 3 pcs
・Dim.-Body: 78(W) x 32(D) x 155(H)mm,Clamp section: -1/19(W) x 28(D) x 113(H)mm,-2/59(W) x 23(D) x 158(H)mm
・With recorder output, with a carrying case
・DC minute electric current mA can be measured with the clamp sensor easily.
・Clamp ID…30mm
・Weight…100g

 
Part Number
EA708SN-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,172.00

฿ 36,444.94

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708SN-2 in the [Minute Electric Current] Digital Clamp Meter EA708SN-2 series.