1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Ior] Leakage Tester EA708LB-12

ELECTRICAL TESTER

[Ior] Leakage Tester EA708LB-12
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 132,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Insulation control available in live line state
・Leak current (Io), effective leak current (Ior), Measure the insulation resistance to the ground (MΩ)
・Measurement line-Single phase 2 wires, single phase 3 wires, 3-phase 3 wires, 3-phase4 wires (50/60Hz)
・Measurement-Effective value of leak current (Irms), basic wave value of leak current (Io), effective leak current (Ior), insulation resistance to the ground (R), and others
・Measurement range-AC-Voltage: 500VLeak current: 20.000mA/200.00mA/2.0000A/5.0000A
・Accuracy-Effective value of leak current (Irms):±0.5%rdg. ±0.2%f.s. + Clamp sensor accuracyEffective leak current (Ior): ±0.5% rdg.±0.2%f.s.+ clamp sensor accuracy + error due to phase θ accuracy
・Interface-USB2.0: support for OS Windows 2000/XP/Vista
・Power supply-AA battery x 4 pcs
・Dim.-90(W) x 45(D) x 159(H)mm
・Weight-440g
・Accessories-Voltage cord, USB cable, portable case
・Clamp ID…Dia. 30 + Dia. 40mm

Part Number
EA708LB-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 132,710.00

฿ 97,409.14

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708LB-12 in the [Ior] Leakage Tester EA708LB-12 series.