Digital Mini Clamp Meter EA708D-3A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・DC/AC dual useTrueRMSMini Clamp
    ・Safety Design in compliance with IEC61010
    ・Adopted a thin core easy to clamp even in a narrow space.
    ・True RMS Conversion SystemCorresponds to DCA / ACA / DCA+ACA, Full Auto Range
    ・Data Hold / Range Hold/Measurement of start-up current etc. can also be performed with peak hold function(sampling 10ms, fixed 400A range)*Peak hold function is a waveform with a width of 4.0A or more, 2msec or more.
    ・With Auto Power Off function(Approx. 15 Minutes)(Releaseable)
    ・AC/DC/DC+AC Measurable
    ・With Backlight
    ・DC …60/400AMax. Accuracy :±(2.0%+5)Resolution :0.01A
    ・AC …60/400AMax. Accuracy :±(2.0%+5)Resolution :0.01A
    ・Frequency characteristic …45 to 400Hz
    ・Number Of Display Digits …6000
    ・Clamp Dia. /Conductor size …φ25mm/10x26mm
    ・Power Supply …AAA Alkalinity Battery (LR03)x 2pcs. (included)
    ・Size …54(W) x 31(D) x 145(H)mm
    ・Weight …About 120g(Including Batteries)
    ・Compact Pocket size
    ・With CarryingPorch

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat