Digital Mini Clamp Meter EA708D-1A

Caution
Product Description
【Product Specifications】
・Ac Current …60.0/300.0A Auto Microwave
・Resolution …0.01A
・Highest Accuracy …±(2.0%+5)
・Frequency The special quality …45~400Hz
・Display No. Of Digits …6000
・Clamp Dia. /Conductor size …Dia 22mm/10×25mm
・Power Supply …AAA Alkalinity Battery ×2 Pcs (With )
・size …54(W)×31(D)×145(H)mm
・Weight …About 120g(Including Batteries )
・Carrying Porch Adapted
・Safety Design Which Conformable To IEC61010
・Compact Pocket Size
・True Effective Value Measurement Possible
・Data Hold Function
・With mark that can confirm whether you were able to clamp it properly.It adopts a fully automatic range usable immediately.
・Auto Power Off (About 15 Minutes )With a function(Release Possible )
・Backlight Adapted