1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Digital Clamp Meter (Measures up to 600 A, True RMS Value Can Be Measured)

ELECTRICAL TESTER

Digital Clamp Meter (Measures up to 600 A, True RMS Value Can Be Measured)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 15,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・True effective value can be measured.
・DC voltage-600.0V
・AC voltage-600.0V
・DC current-60.00/600.0A
・AC current-60.00/600.0A
・Resistance-999.9Ω
・Clamp dia.-Dia. 30mm
・Function-Continuity check, zero setting, peak holding, data holding, auto power-off, back light
・Power supply-AAA battery x 2 pcs
・Dim.-69(W) x 38(D) x 208(H)mm
・Weight-260g (including batteries)
・Accessories-Test lead, portable case
・Digital clamp meter which can measure up to 600A (DC, AC)

Part Number
EA708D-18 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,530.00

฿ 12,119.61

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708D-18 in the Digital Clamp Meter (Measures up to 600 A, True RMS Value Can Be Measured) series.