1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Clamp Meter (True RMS Measurement Possible) EA708D-17A

ESC ELECTRICAL TESTER

Digital Clamp Meter (True RMS Measurement Possible) EA708D-17A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,043.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・True effective value measurable
・DC voltage-6/60/600V
・AC voltage-6/60/600V
・AC current-400/1,200A
・Resistance-600Ω
・Automatic resistance-6k/60k/600k/6MΩ
・Capacitance-100n/1000n/10μ/100μ/2000μF
・Frequency-9.999/99.99/9.999k/30kHz
・Clamp ID-54mm
・Power supply-AAA battery x 2 pcs
・Dim.-95(W) x 45(D) x 238(H)mm
・Weight-Approx. 290g
・With a case and a test lead

Part Number
EA708D-17A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,043.78

ESC ELECTRICAL TESTER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708D-17A in the Digital Clamp Meter (True RMS Measurement Possible) EA708D-17A series.