1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Clamp Meter (Digital ・ Continuation buzzer) EA708D-16A

ELECTRICAL TESTER

Clamp Meter (Digital ・ Continuation buzzer) EA708D-16A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Ac Current …199.9/600A Auto Microwave
・Ac Voltage …199.9/600V Auto Microwave
・Resistance Value …199.9Ω
・Max. opened Clamp Dia. …Dia 25mm (Measurement Possible until Dia 25mm of Clamp Dia. and Clamp Core Dia.)
・Power Supply …Aaa Manganese Battery ×2 Pcs
・Size…50(W)×29(D)×187(H)mm
・Weight …About 210g(Including Batteries)
・Continuation Buzzer
・Data Hold Function
・With Case
・With Test Lead (EA707NA-2)
・With Pin Cap
・Clamp meter which MeasurementPossible until AC0.1A To 600A
・True Effective Value Measurement Correspondence

Part Number
EA708D-16A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,149.00

ELECTRICAL TESTER 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708D-16A in the Clamp Meter (Digital ・ Continuation buzzer) EA708D-16A series.