Digital Clamp Meter (For Automobile) EA708D-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・DC/AC voltage-400/600V
・DC/AC current-40/400A
・Resistance-400Ω
・Data hold and range hold functions
・Continuity buzzer
・Clamp inner dia./opening dia.-25/29mm
・Power supply-2 alkaline AAA size batteries
・Suitable for automobile maintenance
・Dim.-50(W) x 28(D) x 193(H)mm
・Weight-Around 230g
・With a case