1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Clamp Meter (Digital) EA708B-1A

ELECTRICAL TESTER

ESCO Clamp Meter (Digital) EA708B-1A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rectification System …Average System (MEAN)
・Measurement Possible Core Dia. …Dia 33mm(Jaw Thin 9.5mm)
・Maximum rated voltage between terminals…Clamp sensor:CAT IV 300V, CAT III 600VVoltage measurement terminal:CAT III 300V, CAT II 600V
・Alternating current…42.00A/420.0A/1000A(50/60 Hz, Average value rectification)(Basic accuracy:±1.5 % rdg. ±5 dgt.)
・AC voltage…4.2/42/420/600V(4.200V~600V 4 range)(45~500 Hz, Average value rectification)(Basic accuracy:±1.8 % rdg. ±7 dgt.)
・DC voltage…420m/4.2/42/420/600V(420.0mV~600V 5 range)(Basic accuracy:±1.0 %rdg. ±3 dgt.)
・resistance…420/4.2k/42k/420k/4.2M/42MΩ(420.0Ω~42.00MΩ 6 range)(Basic accuracy:±2 % rdg. ±4 dgt)
・Continuity check…420.0Ω(±2.0 % rdg. ±4 dgt.)Buzzer sound threshold : 50Ω±40Ω less than
・Display update rate…400ms
・Operating temperature and humidity range…-25℃~ 65℃,80%RH less than(No condensation)
・Storage temperature and humidity range…-25℃~ 65℃,80%RH less than(No condensation)
・Drop proof…1 m above concrete
・Dustproof and waterproof…IP40
・Compliant standard…safety:EN 61010,EMC:EN 61326
・function…Continuity check,deta hold,auto power save
・Power supply…CR2032×1 pc(including)
・Continuous use time…120 hours
・size…57(W)×16(D)×175(H)mm
・Weight…100g
・Accessories…case,test lead,Lithium battery(CR2032)
・Even thinner ・ Clamp meter with card tester function
・Mean value of indicated value close to fundamental wave component Rectification type
・Wide temperature range of -25 ℃ to 65℃
・Drop proof withstands a fall of 1 m

 
Part Number
EA708B-1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,222.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708B-1A in the ESCO Clamp Meter (Digital) EA708B-1A series.