1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Clamp Meter EA708AB-7A

ESC ELECTRICAL TESTER

Digital Clamp Meter EA708AB-7A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,020.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Direct current +Ac Current …600.0A/2000A
・Current(Max.) …2000A
・Direct current +Ac Voltage …6.000V To 1000V
・Frequency …9.999Hz To 999.9Hz
・Resistance Value …600.0Ω To 600.0kΩ
・Clamp Internal Dia. …55m
・Power Supply …AAA Alkaline battery×2 Pcs (With )
・Size…65(W)×35(D)×250(H)mm
・Weight …About 530g(Without Battery)
・Accessories …Test Lead 、Case
・Resistance Value ・Continuity Check Function
・Output Function …Nothing
・Various Measurement Items Such AsVoltage, Resistance, Frequency, And Voltage Detection Additionally To The Current
・Both The Inrush Current Effective Value And The Waveform Peak Value Will Be Displayed Together
・The Jaw (current Sensor Part) Has Been Reinforced Which EnablesYou To Use It For A Longer Period In A Safe Manner
・Wide Temperature Range Available Between -25oc And +65oc
・IP54 Dust and water-Proof keeps the functions of Measurement Function even get wet and dusty※Jaw (Electric current sensor)IP50
・Prevents Measurement Errors, And Automatically Identifies Whether The Current/voltage Is Ac/dc
・Excessive Entry Leading To Danger Will Be Notified By The Buzzer Sound And The Red Backlight

Part Number
EA708AB-7A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,020.00

฿ 16,016.00

ESC ELECTRICAL TESTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708AB-7A in the Digital Clamp Meter EA708AB-7A series.