1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Lead Kit (Alligator Clip + 3.7 mm Long Pin Adapter + Soft Case)

ELECTRICAL TESTER

Test Lead Kit (Alligator Clip + 3.7 mm Long Pin Adapter + Soft Case)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,990.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
Test lead, alligator clip, dia. 3.7mm long-pin adapter, soft case.
・Plug dia.-4mm
・Max. opening-36mm
・Cord Length(m)-1.2
・Case size-69(W)x23(D)x150(H)mm
・Test lead set permitting insulation testing without removing breakerpin cover

Part Number
EA707NA-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,990.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707NA-36 in the Test Lead Kit (Alligator Clip + 3.7 mm Long Pin Adapter + Soft Case) series.