test Lead Bar [With Fuse] EA707NA-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rated current-500mA
・Rated voltage-1000V
・Breaking current-30kA
・Pin dia.-4mm
・Overall length-1.4m
・Plug dia.-4mm
・EA707D-10, -11, -13, -13G, -38, EA707D-15A to -19A, EA707G-14 to -16, -21, -22, old EA708D-11, EA708D-13 ,-13G to -17A, -18, EA708G-10, EA709D-12, -13