1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiring Checker EA707DM-1

ESC ELECTRICAL TESTER

Wiring Checker EA707DM-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 1000Ω
・Size-60(W)x22(D)x125(H)mm
・Sound frequency-2400Hz
・Power supply-9Vdry battery x1 pc (included)
・Accessories-Fabric case
・Permits quick and correct wiring check by one person (refer to supplementary photo)
・It can also be used for continuity check of bulbs, and cords of electric appliances, etc.
・You will know, by the sound and light, the wire end that you want.

Part Number
EA707DM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,300.00

ESC ELECTRICAL TESTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707DM-1 in the Wiring Checker EA707DM-1 series.