1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[AC] Voltage Detector (With Metal Detection Function) EA707DK-11

ESC ELECTRICAL TESTER

[AC] Voltage Detector (With Metal Detection Function) EA707DK-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Detecting Range …Non Contact Checking Electric :AC30 To 1000V
・Metal Detection …Detection The distance :3 To 5cm、Target Metal :Dia 2cmMore Than
・Indicator…Non Contact ACDetection :Checking Electric LED Lighting UpMetal Detection:Metal LED Lighting UpPower Supply ON:Power Supply LED Lighting Up
・LED And Sound Noticed
・Size…23(W)×23(D)×146(H)mm(Tip :About 10mm)
・Power Supply …A23(12V)×1 pcs (With )
・Weight …49g(Including Batteries)
・Usage …Construction Site Electricity Wiring Confirmation 。Factory Site electrical facilities Checke etc. 。Wall Built-In Metal Detection 。
・Feature …・1 Pcs Metal Measure And Non Contact Formula AC Detection Possible・Tip Led Light Powered By・BuzzerAnd Light Certainly Metal Detection And Checking Electric・Dark Place Convenient Probe Illumination With a function・Non Contact ACDetection Voltage 3 The stage Sensitivity With Adjustment Function・Body Both Side Insulated. High Electricalconduction Rubber Used
・Metal Detection Function And Non Contact Formula (AC) Energization Check With a function Electrometer

Part Number
EA707DK-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,910.00

ESC ELECTRICAL TESTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707DK-11 in the [AC] Voltage Detector (With Metal Detection Function) EA707DK-11 series.