1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[AC/DC] Voltage Detector EA707DK-10

ELECTRICAL TESTER

[AC/DC] Voltage Detector EA707DK-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Detecting Range …Contact :AC7 to 1000V、DC5 to 1000VNon Contact :AC:30 to 1000V
・indicator…125V Or Less :100V LED Lighting Up 、125V More Than :200V LED Lighting Up 、Non Contact ACDetection :Checking Electric LED Lighting UpInform by LED and a sound
・Power Supply …LR44 Lithium Battery ×2 Pcs (Included )
・Size…17.5(W)×18(D)×132(H)mm(Tip :About 10mm)
・Weight …24g(Including Batteries )
・Equipped with 100V/200V distinction is possible 、With LED Light atthe tip
・The non-contact AC detection voltage is equipped With the volume sensitivity adjustment function of stepless.
・With Battery Remaining amount check function.
・Usage …For confirmation of the electric wiring in building sites, etc.For check of the electric equipment at the factories, etc.
・Feature …・For AC/DC dual use・Correspond to Contact /Non ContactUsing the conductive rubber in both sides of the main body to improve the insulating.・Cap holder installationposition changeable to top or bottom.

 
Part Number
EA707DK-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,460.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707DK-10 in the [AC/DC] Voltage Detector EA707DK-10 series.