[For EA707D-10, -13] Data Save Software EA707D-105

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For EA707D-13G Data Save Software
    ・OS:Windows XP/7(32bit/64bit)(Japanese language Version)
    ・connectable maximum 8chFeature
    ・It automatically detects the port which is connected to the digital multimeter.
    ・Since Windows standard driver is used as USB driver, installation is not required
    ・Data fetching interval can be set in seconds
    ・It can be fetching the data around 0.2-0.3 seconds at the shortest depending on the function of the digital multimeter
    ・ooming horizontally and vertically, cursor display, Y-axis split display and changed are possible during capture the data.
    ・The data can be fetched automatically by schedule setting.
    ・The data can be save as csv file with a date and time.
    ・Automatic e-mail transmission
    ・Selecting operation of the user
    ・By function of event capture, it can also be recorded the value only if exceeds the limit value.
    ・*Please select a PC connection cable after confirming the applicable body

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat