1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Type Vibrometer (Compact Model With Integrated Sensor)

MEASURING INSTRUMENT

Pen Type Vibrometer (Compact Model With Integrated Sensor)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,685.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range- Speed: 200 mm/s: 0.5 to 199.9 mm/s (vibration frequency and displacement cannot be measured), Acceleration: 200 m/s^2, 0.5 to 199.9 m/s^2
・Accuracy-±(5% + 2digit)(@80Hz/160Hz)(@23±5℃)
・Measured frequency- 10 Hz to 1 kHz (low frequency vibration caused by earthquakes, roads, etc. cannot be measured.)
・Function-Datahold, low battery display
・Power supply-AAA batteryx4 pcs(included)
・Size-40(W) x 32(D) x 175(L)mm(sensor:dia.9 x 30mm)
・Weight-240g
・Compact modelof sensor-integrated

Part Number
EA706XA-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,685.00

฿ 22,182.19

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA706XA-4 in the Pen Type Vibrometer (Compact Model With Integrated Sensor) series.