1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Vibrometer, 3 Mode Measurement Possible

ESC MEASURING INSTRUMENT

Digital Vibrometer, 3 Mode Measurement Possible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72,711.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Three measurement modes provided, including acceleration, speed and displacement
・Measurement range-speed :10 to 1000Hz , acceleration :(ACC1)10 to 6000Hz(ACC2)10 to 300Hz, displacement:10 to 1000Hz
・Precision: with in 5% of full scale
・Function-Max. figure holding, DC, AC Output, Over display, Built-in law pass filter(Only for ACC 2 mode)
・Power supply-AA batteryx2 pcs(included)
・Size-Body:72(W)x24(D)x220(H)mm, Pickup:14.2(hex)x50(D)mm, Magnet Adapter:φ24x15(h)mm
・Weight-200g

Part Number
EA706XA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 72,711.81

ESC MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA706XA-10 in the Digital Vibrometer, 3 Mode Measurement Possible series.