1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Thicknessmeter EA706X-10

MEASURING TOOL

Ultrasonic Thicknessmeter EA706X-10
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 141,062.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measure the thickness of metal, glass, plastic, ceramics, etc. For hard to measure places with the locked type.
・Ultrasonic pulse emission/reflection method-5MHz
・Measurement unit-mm
・Measurement range-1.00 to 300mm
・Min scale-0.01mm
・Accuracy-±0.01mm
・Power supply-AAA battery x 2 pcs
・Dim.-25 (D) x 60 (W) x 108(H)mm
・Weight-141g
・Accessories-probe, case

Part Number
EA706X-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 141,062.00

฿ 96,655.68

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA706X-10 in the Ultrasonic Thicknessmeter EA706X-10 series.