1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Leak Detector EA705BF-11

ESC AIR CONDITIONING TOOL

Gas Leak Detector EA705BF-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,472.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Detectable gas- R12, R22,R32, R502,R134a, R404A, R407C, R410A, R32
・Detection capacity-3g/year
・Function-Changeable 3 stages(Lo/Mi/Hi), zero-adjustment
・Detection method-Infrared ray(IR) sensor/absorption type,Refrigerant selection type
・Detection display-buzzer,LCD color indicator ,vibrator
・Power supply-Rechargeable lithium-ion battery(it takes 6 hours to recharge)
・The watt rated value.:1880mAh
・The battery weight is 45 kilogram.
・Size-70(W)x35(D)x190(H)mm
・Probelength-400mm
・Weight-About 400g
・Strong high-carbon material used for body Shock-absorbing rubber installed at important points for high resistance to fall etc.

Part Number
EA705BF-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,472.08

ESC AIR CONDITIONING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1