1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Odor Sensor EA703K-3

MEASURING INSTRUMENT

Odor Sensor EA703K-3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 90,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Range- 0 to 999 (no unit because of relative value measurement)
・Storage capacity-18,000 pieces of data
・Power supply-AA battery x 3 pcs
・Weight-300g
・Dim.-60(W) x 40(D) x 140(H)mm
・Accessories-Drain filter, fluoropolymer tube (1), filter element (10)
・Compact, lightweight, portable.
・For confirming the performance of deodorizing equipment and air cleaner and measuring the plant exhaust odor or volatile organic compounds.

Part Number
EA703K-3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90,364.00

฿ 64,890.39

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA703K-3 in the Odor Sensor EA703K-3 series.