Digital Vacuum Meter EA703BC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With simplified vacuum pressure calibration mechanism
・Power supply-9V alkaline battery x 1 pc
・Display range-0 to 1Pa
・Accuracy-20,000 microns ±10%
・Connection dia.-1/4 stainless steel alloy port
・Measurement system-Pirani sensor system
・Weight-200g (including battery)
・Dim.-175 x 80 x 30mm