1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flammable Gas Detector (Utility gas (13A)) EA702GC-2

ESC GAS DETECTOR

Flammable Gas Detector (Utility gas (13A)) EA702GC-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 59,817.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement of the flammable gas concentration of 0 to 10/0 to 100%LEL
・Detection range-0 to 100%LEL(10%LEL/100%LEL switchable type)
・Indication accuracy-±5% F.S
・Alarm setting value-20%LEL
・Display method-Digital or digital bar
・Power supply-AA battery x 4 pcs
・Dim.-82(W) x 36(D) x 162(H)mm
・Weight-About 450g (excluding butteries)
・Detectable gas…Utility gas (13A)

Part Number
EA702GC-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,817.00

฿ 47,853.60

ESC GAS DETECTOR 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA702GC-2 in the Flammable Gas Detector (Utility gas (13A)) EA702GC-2 series.