1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Sensitive Flammable Gas Detector (Utility gas (13A)) EA702GC-12

ESC GAS DETECTOR

High Sensitive Flammable Gas Detector (Utility gas (13A)) EA702GC-12
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 58,737.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Optimal for ppm order gas detection with its high sensitivity
・Detection range-0 to 5,000ppm (L/H range 5005,000ppm) or 0 to 1vol%
・Indication accuracy-H range: ±5% F.S, L range: ±10% F.S
・Alarm setting value-250ppm
・Power supply-AA battery x 4 pcs
・Dim.-82(W) x 36(D) x 162(H)mm
・Weight-About 450g (excluding butteries)
・Display method-Digital or digital bar
・Detectable gas…Utility gas (13A)

Part Number
EA702GC-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,737.00

฿ 46,989.60

ESC GAS DETECTOR 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA702GC-12 in the High Sensitive Flammable Gas Detector (Utility gas (13A)) EA702GC-12 series.