(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・With laser marker (2 point)
・Measurement range--2:-60 to 550℃, -3:-60 to 760℃
・Resolution- 0.1 Celsius degrees
・Accuracy-±2℃(0.0 to 100℃)±2%rdg.(100.1℃ to 500.0℃)±10%rdg.±2℃(-35.0 to -0.1℃) no rule at other range
・Emissivity-0.01 to 1.00
・Power supply-AAA batteryx2 pcs(included)
・Size-48(W)x119(D)x172(H)mm
・Weight-256g
・Accessories-Mobile case
・Distance factor(D:S)-30:1
Please check the type/dimensions/specifications of the part EA701XK-3 in the Radiation Thermometer EA701XK-3 series.
How can we improve?
How can we improve?