1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer (waterproof type) (EA701XH-5)

MEASURING INSTRUMENT

Radiation Thermometer (waterproof type) (EA701XH-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With upper and lower limit alarm function that instantly notifies abnormal temperature with buzzer sound and light
·Waterproof and dust-proof
·Data memory function

Part Number
EA701XH-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement accuracy Measurement temperature range
(°C)
JAN code Minimum temperature display
(°C)

฿ 12,629.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) ±2°C(0 to 200°C), ±1%(201 to 500°C)0 to 50045183409235460

Loading...

  1. 1

Basic Information

Product Type Thermometer Drip-proof and Waterproof function Waterproof Weight Approx. 200 g (including battery)
Size (mm) 44(W)×42(D)×160(H) Measurement Field of View ⌀66.7 mm at a distance of 1000 mm Specifications With laser marker/with backlight/IP67

Please check the type/dimensions/specifications of the part EA701XH-5 in the Radiation Thermometer (waterproof type) series.

Products with similar specification

Part Number
EA701XH-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasurement accuracy Measurement temperature range
(°C)
JAN code Minimum temperature display
(°C)

฿ 12,629.00

1 Piece(s) 12 Day(s) ±3°C(-30 to 0°C), ±1°C(0.1 to 100°C), ±2°C(100.1 to 200°C)-30 to 2004518340923584-30