[Water-Proof] Thermometer EA701XC-7

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With laser marker
    ・Measurement range--60 to 550℃
    ・Resolution-0.1℃ (-9.9 to 199.9℃), 1℃ (at other range)
    ・Accuracy-Larger value of ±2%rdg or ±3℃
    ・Emissivity-0.10 to 1.00 (configurable)
    ・Distance factor-12:1
    ・Dust-proof, water-proof-IP54
    ・Function-Hold, max/min/average value display, Hi/Lo alarm setting, relative (temperature difference comparison), auto power off, backlight, lock
    ・Power supply-AAA battery x 2 pcs
    ・Dim.-43(W) x 117(D) x 144(H)mm
    ・Weight-195g