1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Sensor (for EA721SE,SE-1,BA-11) EA701SF-4

MEASURING INSTRUMENT

Temperature Sensor (for EA721SE,SE-1,BA-11) EA701SF-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,962.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA701SE , SE-1
・Cord length--2 , -3:1.5m , -4:0.75m
・Measurement range--50 to 300℃
・Dim.-Dia.2.3×150mm

Part Number
EA701SF-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,962.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701SF-4 in the Temperature Sensor (for EA721SE,SE-1,BA-11) EA701SF-4 series.