Pyrometer EA701BC-18

Caution
Product Description
【Product Specifications】
・Strong metal case
・With Key Chain.
・Measurement range--33℃ to 220℃
・Resolution- 0.1 Celsius degrees(- 9.9 to 199.9 Celsius degrees), 1 Celsius degrees(other range)
・Measurement accuracy-Bigger value of either ±2% or ±2℃.
・Distance factor-1:1
・Emissivity-0.95(fixed)
・Function-Auto power off
・Power supply-LR44x2 pcs(included)
・Size-14.8(W)x15.6(D)x92.7(H)mm
・Weight-50g