1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Waterproof]Digital Thermometer (With Memory) EA701AC-20A

THERMOMETER HYDROSCOPE

[Waterproof]Digital Thermometer (With Memory) EA701AC-20A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement Range …-50℃ to +300℃
・Resolution …0.1℃
・Accuracy …±1℃(-30℃ to 250℃)、±2℃(Other Temperature Range )
・Temperature Display Interval …About 1Second
・Water Proof …JIS Keeping Class 7、IPX7 Considerable (When the temperature sensor connection )
・Handle Section Heat-proof temprature …60℃
・Function …Data hold、Highest/Lowest Display 、Upper Limits /Lower Limits Temperature Alarm (Max. 99 sets can be saved )、Data Memory (Max. 99 pcs can be saved )、Auto Power Off
・Power Supply …AAA Battery ×2 Pcs (Included )
・Size…Body :66(W)×29(D)×148(H)mm(Prominently Section Not included )、Sheath:Dia 3.6×About 150(L)mm
・Sensor Cable Length …About 1m
・Weight …Body :About 120g(Including Batteries)、Sensor:About 120g
・Outside Output terminal …Nothing
・Accessories …Battery (For Monitor )、Instruction Manual 、Soft Clear Case
・For cooking, for experiment, for soil temperature measurement.
・Easy To View Even At A Dark Place ByBeing Equipped With A Backlight
・Possible To Lightly Wash The Product With Water Due To Its Waterproof Capability And Is Therefore Hygienic

 
Part Number
EA701AC-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,182.00

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701AC-20A in the [Waterproof]Digital Thermometer (With Memory) EA701AC-20A series.