1/2"sqSocket Wrench Set(With Tray) EA687YA-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Socket(6P)-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32, 34mm
・Deep socket(6P)-10, 13, 17, 19, 22mm
・Ratchet handle-250mm
・Extension Bar-250mm
・Universal joint
・Locking extension bar-125mm
・Socketadapter-1/2凸x3/8凹
・Case shape-tray type(Size:375×180×45(H)mm)