[4 Pcs] Hammer & Pin Punch Set (With tray) EA687YA-40

Caution
Product Description
【Product Specifications】
・Center punch(tip dia. x overall length)-4x120mm
・Taper Pin Punch(Tip dia. X length)-3x120mm
・Pin punch(tip dia. x overall length)-4x150mm
・Cape Chisel(Blade Width x Body Length)-5x129mm
・Flat chisel(blade width x overall length)-12x129mmThickness Gauge-0.02・0.03・0.04・0.05・0.06・0.07・0.08・0.09・0.10・0.13・0.15・0.18・0.20・0.23・0.25・0.28・0.30・0.33・0.38・0.40・0.45・0.50・0.55・0.60・0.63・0.65・0.70・0.75・0.80・0.85・0.90・1.00mm
・Ball pin hammer
・Plastic hammer
・Case shape-tray type