3/8"sq Socket Wrench Set(With Tray) EA687YA-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Socket(6P)-8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24mm
・Deep socket(6P)-10, 11, 12, 13, 14, 15, 17, 19mm
・Spark plug socket-16, 18, 21mm
・Ratchet handle-200mm
・Extension Bar-250mm
・Locking extension bar-75mm
・Universal joint
・Socket adapter-1/4凸 x 3/8凹, 3/8凸 x 1/2凹
・Case shape-tray type(Size:375×180×45(H)mm)