[27 Pcs] Combination Spanner & Hexagonal Wrench Set (With Tray) EA687YA-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Combination spanner(12P)-1/4"・5/16"・3/8"・7/16"・1/2"・9/16"・5/8"・11/16"・3/4"
・Hexagonal rod wrench(with ball point)-1.5, 2.0, 2.5, 3, 4, 5, 6, 8, 10mm
・TORX key wrench(tamper resistant)-T10・T15・T20・T25・T27・T30・T40・T45・T50
・Case shape-tray type