Gear Wrench(With Tray) EA687YA-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ratchet Combination wrench-5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm
・Quick Release Adapter-1/4sq x 10mmhex , 3/8sq x 13mmhex , 1/2sq x 19mmhex
・Bit adapter-1/4x10mm
・Case shape-tray type(Size:375×180×45(H)mm)