Combination Spanner & Key Wrench Set (With Tray) EA687YA-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ring wrench(12point)-8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm
・Hexagonal rod wrench(with ball point)-1.5, 2.0, 2.5, 3, 4, 5, 6, 8, 10mm
・Torques key wrench(Tamper resistant)-T10, T15, T20, T25, T27, T30, T40, T45, T50
・Case shape-tray type(Size:375×180×45(H)mm)