Ring Wrench(With Tray) EA687YA-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Size-6x7, 8x10, 10x12, 11x13, 12x14, 14x17, 17x19, 19x21, 21x23, 24x27mm
・Length-170 to 360mm
・12 Points.
・40゚ type.
・Case shape-tray type(Size:375×180×45(H)mm)